Superswitch 3K
Superswitch range is a benchmark product, offering unique features like Positive OFF indication, complete type-2 coordinated range etc.
Range comprises of Switch Disconnectors with Fuses (SDFs)in the range of 20A -800A and Switch Disconnectors (SDs) from 63A – 1600A.
The SDFs are suitable for DIN/ BS/ NFC fuse types.
These switches are suitable for isolation and are tested as per IS/IEC 60947- 3
Highlights:
- Available in 2-pole,3-pole,3-pole+Neutral,4-pole variant
- Compact 2-pole and True 4-pole variant
- Utilization category AC23A @ 690V AC
- Unique positive OFF Indication
- Suitable for ambient temperatures up to 60°C
- Roller contact mechanism offers high operating life and high breaking capacity
- Rotary operating Mechanism with door interlock and defeat facility
- Site mountable accessories
- Provision for connecting fuse monitor
- Interchangeable neutral (100% rated) in 4-pole variant
- SDFs in Open and Enclosure execution
- SS enclosure, Gland box and Gland Plate available as an accessory
- Compatible with Semiconductor fuses (DIN/BS fuse type)
- QR code available on the product and the front drive
- Special range for corrosive atmosphere
- Suitable for applications e.g. DC switching, kVAr ratings for capacitor panels etc.
Note: For combinations and adaptability of Accessories and Spares, please contact nearest Sales office