Reliable generators
Generators from 0.3 up to 2,235 MVA
Siemens generators are the perfect solution wherever power has to be generated quickly, reliably and efficiently – whether on board of a ship or on an oil platform, in an industrial plant, a large gas or steam power plant or for renewables. Our SIGENTICS series of generators for industrial applications covers a power range from 0.3 to over 85 MVA. The series includes high- and low-voltage generators, diesel gensets, small hydro- and turbine-driven generators. Our 2-pole SGen series generators are optimized for power production and industrial applications and cover a power range of over 25 MVA. In addition, we provide wind generators from 0.25 to 10 MW. Choose from our product range of large generators for power production, industrial generators and wind generators.
The new benchmark when it comes to industrial generators (< 85 MVA multi-pole)
Faster project implementation, higher energy yield: SIGENTICS M, the new series of high-performance synchronous alternators, speeds up project execution due to simplified planning, its easy and fast configuration providing high flexibility in electrical parameters, its modular frame and compact design, as well as a large variety of cooling methods and short delivery times. Outstanding efficiencies of up to 98.4% and a rugged design for the highest degree of reliability ensure maximum energy yield, even under extreme conditions.
State-of-the-art generator with pressurized air cooling eliminates need for hydrogen (370–560 MVA)
Our latest innovation, the SGen-2000P generator series, offers an innovative mix of verified design features in operating ranges typically reserved for hydrogen-cooled generators. The water-cooled stator and air pressurization system allow this series of generators to operate within an extended performance range and with maximum load-shift flexibility. Replacing hydrogen cooling with pressurized air significantly reduces plant complexity and operational costs.
Read on