Ready-to-use IT infrastructure for data archiving and visualization in the DCS and SCADA environment

SIMATIC DCS/SCADA Infrastructure Key Visual

SIMATIC  DCS/SCADA Infrastructure

Historical data from the plant provide decisive information for increasing productivity. Tapping into the enormous volume of data for plant optimization requires a powerful archiving and reporting system. Siemens Industry Services provides a comprehensive solution consisting of server hardware and software, together with tailored services – all from a single source.

We will be happy to advise you!

Get in touch

SIMATIC DCS/SCADA Infrastructure

Data archiving and visualization

SIMATIC DCS/SCADA Infrastructure is a service offer which provides a powerful and preconfigured IT infrastructure with pre-installed software based on the SIMATIC PCS 7 Process Historian / Information Server. A prefabricated complete system ensures that the engineering and commissioning phase can be carried out as efficiently as possible. In addition, customized services cover the complete lifecycle – for all the installed components as well as for the complete system.

A 5-year service agreement is an integral part of all services offered and includes technical support for all installed components, on-site support for hardware failures including spare parts, a central contact person for all inquiries, and coordination of third-party support activities.

The reliable SIMATIC PCS 7 Process Historian / Information Server software is available for data archiving and visualization. It is supplied as pre-configured and preinstalled software on a powerful server in different sizes. Optionally, we offer various backup solutions that are configured according to your needs.

To facilitate your work processes, we put together an accessory package for you, such as an individually configurable process control keyboard or workstation screens with brackets. Feel free to ask us!

Benefit from the "SIMATIC DCS/SCADA Infrastructure"! 

SIMATIC DCS/SCADA Infrastructure

Brochure

Contact

Our service expertise for your process automation

Whether a single service or a comprehensive lifecycle package: Our experts are available to support you at all times.