Contact us

SITOP DC/DC converters – for a stable voltage

A SITOP DC/DC converter can be used as a “refresher” to guarantee a reliable power supply to a remote load when bridging long distances. At the same time, this type of module serves as a stabilizer. If the power supply is unstable, it stabilizes it in the downstream feeder. This is ideal for battery-powered devices because their battery’s output voltage can vary depending on its charge status.
Product image of SITOP DC/DC converters
A SITOP DC/DC converter can be used as a “refresher” to guarantee a reliable power supply to a remote load when bridging long distances. At the same time, this type of module serves as a stabilizer. If the power supply is unstable, it stabilizes it in the downstream feeder. This is ideal for battery-powered devices because their battery’s output voltage can vary depending on its charge status.