Bottle closure
With seal
The Workpiece
Now you can really let the corks fly. And then cork the bottles again with your own made bottle closure. In the manufacturing process, both the contour turning cycle from ShopTurn as well as the path milling cycle for front face machining are used.
All information required for production, drawings, tool data and manufacturing description are compiled below.
Note
The programs and files have been created and tested with the greatest care in accordance with the requirements listed in the manufacturing description. However, the manufacturing of the workpieces offered is at your own risk. Siemens accepts no liability for damage to property or personal injury. Workpiece manufacture is only permitted for private and not industrial use. Passing on the manufactured workpieces or production documents to a third party for commercial gain is strictly prohibited.