Test drive the Future with AUDI
The 800-volt lithium-ion battery integrated into the flat underbody, offers extremely high performance – both when charging and when driving. In combination with the recuperation system, it provides a range of up to 472 km.Tap into the future and experience the AUDI RS e-tron GT for one weekend. Simply register below for free until the 07th October, 2021.
Disclaimer: One winner, with the minimum age of 21, will be selected in a random drawing of all eligible entries. The prize will include a test drive for the AUDI RS e-tron GT for one weekend in the UAE. The winner needs to claim this prize in the month of October 2021.