SIMATIC HMI - Efficient to a new level

From machine level visualization to SCADA systems - a portfolio that always meets your requirements
As your single-source provider, Siemens’ human machine interface technology SIMATIC HMI is engineered to cope with the increasingly complex processes of your machines and systems. SIMATIC HMI is optimized to meet your specific human machine interface needs using open and standardized interfaces in hardware and software, which allow efficient integration into your automation solution.
The SIMATIC HMI Option+ application acts as a gateway between runtime and the operating system of the HMI Panel, providing access to completely new functions. The application can be easily loaded to Comfort Panels and Mobile Panels snd Generation using the ProSave tool, installed on the Panel and immediately configured.
The user can call SIMATIC HMI Option+ from runtime to easily display system information without requiring advanced IT skills, configure interfaces and user identification and use advanced functions for machine monitoring. To ensure that only authorized employees have access to these functions, access to Option+ can be restricted and protected with a password.
In addition to Option+ Siemens offers PC-based Option+ Manager. SIMATIC HMI Option+ Manager is a software for centralized administration of operator device data. The software runs on a PC which is connected with the panels in an existing network. For data transmission the webserver functionality of the SIMATIC HMI panels is used.
Register for Newsletter
Stay constantly informed about digitalization
SIMATIC is the core of Totally Integrated Automation, but there is a lot of more about TIA. Stay up to date and be informed about new use cases, fascinating references and genuine success stories. Register now and subscribe to the Newsletter.