3VJ Molded Case Circuit Breakers

One system. A variety of applications.
3VJ Molded Case Circuit Breakers with Thermal Magnetic Trip units offer the perfect solution whether in industrial applications, buildings, infrastructure or utilities. The 3VJ MCCBs are the efficient choice for cost effective power distribution. It ensures reliable protection of personnel and plants with simple functional features that maximize benefits for users in all segments. The 3VJ circuit breakers are available with rated operational currents ranging from 16 A to 630 A and rated voltages up to 415 V. The ranges of rating currents are available with 10, 18, 25, 36 and 55 kA breaking capacities. 3VJ MCCBs are available in 1, 2, 3 and 4-pole versions with 125 A, 250 A, 400 A and 630 A frame sizes. 3VJ MCCB conforms to these latest international standards; EN60 947-2/2017, IS/IEC60947-2/2016 and pollution degree III.
Features & Benefits:
1. COMPACT
- These MCCBs save space in enclosures & switchboards and reduces the overall size of the module.
2. RELIABLE & SAFE
- Every piece of this MCCB is designed with the utmost quality for optimal performance. The 4 pole MCCB (100% rated) is perfect to operate in demanding applications.
3. FLEXIBLE
- MCCBs come with common footprints from 10kA to 55kA breaking capacities and in addition no Neutral pole bias.
4. THE EFFICIENT CHOICE
- This excellently crafted MCCB is coupled with user-friendly features and cost-effective solutions for power distribution
Thermal Magnetic Trip Unit
3VJ offers both FTFM and ATFM trip units for all ranges of components. It offers you N-conductor protection with 100% setting as all 4poles products.