Repair & Service for Large Drives Applications (LDA)

One Stop Service Center for Rewinding & Overhauling

Delivering the highest level of large drive application efficiency, reliability, flexibility and robustness for critical applications that have higher uptime needs. The famous SINAMICS Perfect Harmony GH180 is the leader among Siemens drives in Malaysia.

Our Service Portfolio

  • Rewinding & Overhauling stators and rotors
  • Motor Health Check Program ( Life Expectancy)
  • Motor Maintenance Contract
  • Vibration Measurements
  • Vibration Analysis
  • Motor Current Signature Analysis ( MCSA)
  • Partial Discharge Measurements
  • Disassembling & AssemblingPolarization Index

  • Laser Optic Alignment
  • Dynamic Balancing – Onsite & Workshop
  • Infrared Thermography
  • Onsite Overhaul and testing
  • Troubleshooting
  • Special Modification work
  • Spare parts
  • Surge Test
  • Hi-pot test (AC & DC)
  • Winding resistance
  • Polarization Index
  • Wound rotor & armature core test
  • Tangen Delta

Standard Repairs

With our twofold mechanism and comprehensive maintenance services solution for high voltage motors and drives , the standard motor and drives repair service sets the high standards for its services and quality that covers all the measures  equired to investigate the condition of a product and restore it to its original condition. This might also involve the replacement of wearing parts for motors and drives , stators and rotors or firmware upgrades in some instances.

Your benefits at a glance

  • Motor Overhauling Repair Service can be carried out on site or in a certified service workshop.
  • Further options such as express, turnaround and replacement repair services are also available if required.

Special Investigation

The standard explanation for the cause of a fault when a repair is carried out is sometimes insufficient. In such cases, the customer can apply for special investigation. The purpose of a special investigation is to identify the failure cause and determine sustainable countermeasures.

Your benefits at a glance

  • Identification of fault causes
  • Reduction in the incidence of expensive consequential and repeat faults
  • Complete transparency when faults become costly

Overhaul/Optimization

When a scheduled motor overhaul is carried out, wearing and ageing parts are replaced according to their specified lifetime so that unscheduled outages can be avoided. As part of the general motor overhaul , further improvements can be achieved by using more efficient components as additional service.

Your benefits at a glance

  • Prevention of stoppages due to replacement of parts that are subject to wear and age
  • Reduction in unscheduled plant outages
  • More reliable production
  • Extension of life time of your machinery
  • Reduction in lifecycle costs

One-stop for complete Drive Systems

Delivering the highest level of efficiency, reliability, flexibility and robustness for all kinds of applications. The famous SINAMICS Perfect Harmony GH180 the leader among SIEMENS drives in Malaysia.

Your benefits at a glance

  • Reliable and provide sustainable service solutions along the entire Life Cycle of customer’s assets
  • Reduce time for business maintenance and Stops with-20%
  • Reducing Direct cost for business maintenance and down-time

Customer Support Center

  • +603 5740 8188

Siemens Customer Service Center

No. 5B, Jalan Sungai Kayu Ara 32/38

Taman Perindustrian Berjaya,

40460 Shah Alam,

Selangor