Comb grooving with CYCLE930
Extension of grooving cycle
Comb grooving is an extension of the grooving cycle (CYCLE930) with the "comb grooving" function. With comb grooving, significantly higher feed rates (up to 200%) can be run due to uniform cutting edge load.
The video shows the selection of the "comb grooving" function in CYCLE930, the machining strategy followed and its advantages.