Language packs ...

... for SinuTrain for SINUMERIK Operate 4.4 Ed.2 und Ed.3

Here you can download additional languages for SinuTrain. The SinuTrain language packs are extensions for SinuTrain for SINUMERIK Operate. The language packs are available as additional elements for SinuTrain and cannot be installed without a prior SinuTrain installation.

New languages in SinuTrain for SINUMERIK Operate

The language packs on this page apply to the following versions:

  • SinuTrain for SINUMERIK Operate V4.4 Ed.2
  • SinuTrain for SINUMERIK Operate V4.4 Ed.3

To install the language pack:

  1. Download the desired language pack.
  2. Unpack the corresponding zip file.
  3. Start SinuTrain for SINUMERIK Operate V4.4 Ed.2 or Ed.3.
  4. Select the menu command Tools > Language Update Tool. The "Language Update Tool" screen opens.
  5. Click on the button "..." to open the path for the language pack archive.
  6. Select the desired language file (*.slf) and click on the button "Open".
  7. You return to the "Language Update Tool" screen.
  8. The archive path is registered and the selected language is displayed and marked with a flag symbol. In addition, the software version of the SINUMERIK Operate language pack is shown.
  9. Click on the button "Install". A progress indicator shows the status of the installation process. You will receive a message telling you about the successful installation.
  10. Click on the button "OK" to complete the installation.

Languages available:

  • Chinese (Taiwan)
  • Czech
  • Danish
  • Dutch
  • Finnish
  • Hungarian
  • Japanese
  • Korean
  • Polish
  • Portugese (Brazil)
  • Romanian
  • Russian
  • Slovakian
  • Slovenian
  • Swedish
  • Turkish

Contact the CNC4you team

Do you have any suggestions?

Write us!