SinuTrain for SINUMERIK Operate 4.8 Ed.2

Version info and download
Please read the system requirements, support notes and other information on this page before downloading. Language packs for this version can be found at the bottom of this page.
Info about version 4.8 Ed.2
Technical requirements
Hardware
Processor 2 GHz
RAM 4 GB
Disc capacity approx. 3,3 GB full installation
Graphics card: DirectX 9 or higher with WDDM 1.0 driver, minimum resolution 800 * 600 pixels
Mouse, keyboard
Operating system
MS Windows 7 SP1 (32- and 64-Bit | not supported: Starter, Web Edition and Embedded)
MS Windows 8.1 (32- and 64-Bit | not supported: RT Edition)
MS Windows 10 (64-Bit | not supported: Mobile and Mobile Enterprise)
Software
Adobe Reader®
User profile settings
In order to install and start up SinuTrain, you must have administrator rights.
Features of the Basic version (free use without license)
The usage and scope of functions provided by the various template machines depends on the availability of a license. Without a license, only the functions of SinuTrain Basic are available.
You do not require any license for the "DEMO turning machine" template machines (1-channel, 3-axis machine with main spindle and driven tool spindle) and "DEMO milling machine" (1-channel, 3-axis machine). You can, for example, transfer workpieces and part programs to the machine for program simulation and customization, and then from the machine for further use on CNCs.
For more information about the licenses, refer to the Help of SinuTrain.
Third-party software - Licensing terms and copyright information
You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the ReadMe_OSS document
Special information for resellers
The information and the license terms in the ReadMe_OSS document must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.
Availability of Source Code
Certain license conditions of third-party software components used in this product may require Siemens to provide you with the source code and additional information for such components. In most cases, Siemens provides this information on or with the device. In case Siemens is technically unable to do so, you may request a copy of of this OSS source code against payment of shipping and handling charges. Please send your request to the address provided at the end of this section.
Siemens AG
Digital Factory
Customer Services DF&PD
DF CS SD CCC TS
Gleiwitzer Str. 555
D-90475 Nuremberg, Germany
Internet: http://www.siemens.com/automation/support-request
Tel.: +49 911 895 7222
Email: support.automation@siemens.com
Further information and support for SinuTrain
Up-to-date information, FAQs and service information are available on the Siemens Service and Support portal (http://support.automation.siemens.com). Please enter "SinuTrain" in the field "Product or article no." and then select the appropriate version from the list. If the information provided does not help you, you will find support tailored to your case under "Support Request". For this you have to log in or register.