SIMOTICS HV HP

SIMOTICS HV HP

Maximized plant availability

SIMOTICS HV HP is a platform motor which is characterized by a unique grade of modularity and adaptability to customer specific requirements. The standardized platform concept combines the advantages of a serial production with the advantages of tailor-made solution which can be flexibly and efficiently adjusted to your requirements. With the SIMOTICS HV HP for the first time taylor-made motors of the topmost power range are available in the Siemens configuration tools: for an easy selection and configuration, accelerated offer performance and reduced efforts. With a multitude of possible options and its wide speed range SIMOTICS HV HP can cover many complex applications in various industries like oil and gas industry, chemicals, metals and marine for applications like compressors, pumps, extruders, refiner, generators and fans & blowers. The motors are optimized for DOL operation and also for operation with SINAMICS MV converters, which leads to reliable and cost effective drive systems over the whole life cycle.

Benefits at a glance

Tailor-made solutions also for a wide range of complex high-power applications

High mechanical rigidity, low vibrations, low noise and noise protection

Fast implementation

Increased plant availability due to fast and easy access to spare parts and optimized serviceability

Low operation cost

Technical data overview

 
Asynchronous motor
Synchronous motor
Power range
1.8 - 38 MW
3 - 70 MW
Speed
130 - 3600 rpm
130 - 3600 rpm
Rated voltages
3 - 13.2 kV
3 - 13.8 kV
Cooling type
IC 81W / IC 86W / IC 616 / IC 666 / IC01 / IC31 / WPII
IC 81W / IC 86W / IC 616 / IC 666 / IC01 / IC31 / WPII
Design
IM1001, IM1101
IM1001, IM1101, IM1205, IM1305
Efficiency
Up to 98.2 %
Up to 98.8 %

Downloads, Support & Services

Special topics