SIMOTICS HV M

SIMOTICS HV M

Higher degree of reliability

High voltage motors employing a modular cooling concept for applications in sectors such as oil & gas, petrochemical, chemical, steel, shipbuilding, cement, fiber, water & wastewater and power generation. Due to the flexible concept, the motor can be precisely adapted to the appropriate application. This is complemented by outstanding reliability, a high degree of mechanical stiffness as well as a weight-optimized and noise-dampening design.

Benefits at a glance

Small dimensions and low weight for simplified handling and easier plant integration

Higher reliability and lower vibrations, even under extreme conditions 

Accurately fitting solutions for the individual applications

Less noise emission and in compliance with governmental laws

Technical data overview

Shaft height
450 up to 560 mm: cast iron enclosure (welded steel on request)
630 up to 800 mm: welded steel enclosure
Power rating
up to 19 MW
No. of poles
2 - 12 poles (other pole numbers on request)
Rated voltages
3 - 13.8 KV (also available as low voltage version)
Degree of protection
IP23, IP24W, IP55, IP56 non-heavy-sea
Cooling type
IC 01
IC 81 W, IC 86 W
IC 611, IC 616, IC 666
Efficiency
up to 98 %
Explosion protection
Increased safety, Zone 2, Ex ec
Pressurized, Zone 1, Ex pxb, Ex pzc, Ex tc

Special topics