SIMOTICS HV Series H-compact

SIMOTICS HV Series H-compact

Maximum power – minimum size

High voltage motors with cast-iron enclosures for applications in the widest range of sectors. They are extremely reliable and set themselves apart as a result of their very low space requirement, optimum efficiencies as well as low-noise operation.

Benefits at a glance

Low space requirements and low weight for easy plant integration.

Low operating cost

High plant availability and low service & maintenance cost

Exceeds most customer and legislated safety requirements

Technical data overview

Power range
0.15 – 2.2 MW
Shaft heights
315 - 560 mm
No. of poles
2 – 12 poles
Rated voltages
2 – 11 kV (also available as low voltage version)
Degree of protection
IP55 (optional IP56, IP65)
Cooling type
IC 411, IC 416
Explosion protection
Increased safety, Zone 2, Ex ec
Increased safety, Zone 1, Ex eb
Pressurized, Zone 1, Ex pxb
Dust protection Ex tc

Special topics