Performance redefined

SIMOTICS SD Severe Duty motors
Severe Duty motors with a cast iron enclosure are extremely rugged and therefore the first choice for applications operating under harsh environmental conditions. They do an outstanding job – even with high amounts of dust and vibration levels – as well as in aggressive atmospheres, such as those in the petrochemical industry or in the general process industry. Their design supports optimum motor cooling – and as a result of the modular platform concept, they have the same identical handling as the General Purpose series.
Overview of the product range
Severe Duty motors have always set themselves apart as a result of their high reliability and high performance – even in the most challenging applications. Now however, performance and ruggedness have been redefined. Discover the completely new bandwidth of a low-voltage motor range that is completely unique in today's market – and sets new standards.SIMOTICS SD next generation Severe Duty motors - (1LE5 platform)
The new generation of rugged SIMOTICS SD low-voltage motors stands for optimized performance and a wealth of digital features. The motor series itself is extremely compact, efficient and extremely flexible. And above all it is ready for digitalization and cloud-based data analysis.
The next generation is available in three versions
- The optimum line motor to address various demands
The following motor lines are available for severe duty applications: Basic Line (machinery construction), Performance Line (process industry), Eagle Line (export to NAFTA countries) - Compact design
The size of a motor is often an important aspect in machinery construction. For this reason, the 1LE1 motors in IE2 and IE3 are not any longer than their predecessors from the 1LG series in IE2. - Especially efficient line operation:
The line motors in efficiency class IE4 are available from 2.2 kW up to 200 kW as catalog motors. - More power
In severe duty applications, motors with increased power can also be the optimum solution if sufficient space is not available for a standard motor. This is because these motors offer the same power rating in the next lower shaft height. - Converter motors
The cast iron motors from the VSD10 and VSD4000 Lines have been optimized for operation with SINAMICS converters, and comply with global MEPS requirements. The code stamped on the motor rating plate provides predefined parameters in the converter.
SIMOTICS SD next generation Severe Duty motors - (1LE5 platform)
The well proven SIMOTICS SD (1LE1 platform) motors up to motor efficiency class IE4 are available for line operation. By using motors with efficiency class IE4, you can reduce your energy usage by up to 3 % when compared to motors with an IE3 efficiency class. If you decide on the 1LE1 platform, then you can also switch over to IE4 motors at a later point in time as all efficiency classes from IE1 up to IE4 have the same power - shaft height assignment. If you select Severe Duty motors in IE4, then you have chosen a rugged fixed-speed drive based on a future-proof platform.
Motors belonging to the VSD10 and VSD4000 Lines (SIMOTICS reluctance motors) have been designed for variable-speed converter operation. The investment-optimized system comprising SIMOTICS VSD10 motor and SINAMICS converter offers simple selection from the catalog or engineering tool along with fast commissioning based on a motor code with predefined converter parameters. The system comprising SIMOTICS synchronous-reluctance motor and SINAMICS converter is the best choice for especially energy-efficient operation. The synchronous-reluctance technology ensures especially high dynamic performance and high energy efficiency in the partial load range to secure a high process quality.
- Optimization through digitalization
Increase process transparency and optimize service activities with the Digital pioneer. - Best-in-class design
More efficiency and a higher degree of flexibility when installing. - Future-oriented energy efficiency concepts
Higher degree of competitiveness thanks to energy savings. - Simple and fast processes
Achieve the next performance level along your complete value-added chain.