Industrial IoT Gateways SIMATIC CloudConnect 7

Smartly connecting existing plants
Cloud applications are an important prerequisite for utilizing the benefits of digitalization in an industrial setting. With the Industrial IoT Gateways SIMATIC CloudConnect 7, even existing plants can be easily connected to a wide variety of cloud platforms that support the standardized MQTT protocol, such as to the MindSphere.
Select and order directly from the Industry Mall
Simple data transfer to all common cloud platforms
The Industrial IoT Gateway SIMATIC CloudConnect 7 makes it possible to read data easily and reliably from S7-based devices and transfers them via the standardized MQTT protocol (according to OASIS-Standard V3.1/3.1.1) to different Cloud platforms like MindSphere, Microsoft Azure or IBM Cloud. The data management for existing S7 controllers can continue to be imported for quick and easy configuration.The connection to cloud systems via Internet or mobile communication can either be made via an existing network infrastructure or can be directly realized through the combination with the industrial routers SCALANCE M.
In addition, the data read from lower-level S7 stations by means of SIMATIC CloudConnect 7 can be made available as OPC UA variables (server). This enables standardized data exchange, for example with MES systems or HMI and third-party controllers.
SIMATIC CC712
Connection to cloud systems via Industrial Ethernet interface
The Industrial IoT Gateway SIMATIC CC712 allows the connection of one SIMATIC S7-300 or S7-400 via Industrial Ethernet by means of S7 protocol.
SIMATIC CC716
Connection to cloud systems via Industrial Ethernet or PROFIBUS/MPI interface
The Industrial IoT Gateway SIMATIC CC716 supports the connection of up to seven SIMATIC S7 controllers via Industrial Ethernet or PROFIBUS/MPI interface.
CP 1545-1 with CloudConnect functionality
The CP 1545-1 with CloudConnect functionality enables easy and reliable transfer of all IoT data from the SIMATIC S7-1500 to MindSphere or other Cloud solutions – e.g. Microsoft Azure or IBM Cloud – which support the standardized MQTT protocol.
RUGGEDCOM RX1400 with CloudConnect
This Plug&Play router is perfect for use in harsh environments. Its multi-functionality supports a large number of network technologies – WLAN, Ethernet, serial, and mobile communication.
SCALANCE M Industrial Routers
The mobile wireless routers as well as routers for wired communication have been proven in a variety of applications that require industrial remote access, such as telecontrol, teleservice, and much more.
Professional support
Professional support for future-proof communications networks
First-class network components will not create a first-class industrial communications network on their own. A thorough understanding of network designs is at least as important. You get both when you deal with us and our certified Solution Partners. That’s where you benefit: our Professional Services for Industrial Networks give you professional help in developing your network solution – tailored to suit your specific requirements.