SCALANCE TAP104 for all networks

Data export with simple means
All data (max. 10/100 Mbit/s) – including faulty data – can be exported from both transmission directions for further analysis in any Ethernet-based network via the SCALANCE TAP104. This makes network diagnostics even more convenient.
Nothing is lost – quick and comprehensive data analysis
In every Ethernet-based network SCALANCE TAP104 helps with the export of all telegrams – even faulty ones – both in sender and receiver direction for further analysis. The network diagnostics becomes even more comfortable, because the use of SCALANCE TAP104 does not affect the communication in the network.
Extraction of data between two Ethernet participants
The extraction of data between SIMATIC S7-1500 and SCALANCE XM-400 both in sender and receiver direction. The telegrams can then be processed and evaluated using an analysis software.
Network analysis with the bus analyzer
You can use a BUS ANALYZER AGENT with corresponding software for a more in-depth analysis of the exported data. The BUS ANALYZER AGENT collects the data exported by the SCALANCE TAP104, even if they were exported in the past.