A new generation of SIMATIC high-end IPCs for the digital dimension
SIMATIC high-end IPCs always offer you the system performance you need – even for demanding applications. If your needs change, the IPCs can be quickly and flexibly expanded. Thanks to their ingenious industrial design and integrated diagnostic and signaling functions, they are also fault-tolerant and simple to maintain. Of course, the new industry PCs are also intermountable with their predecessor versions and can be integrated into existing plants without additional effort – both in the control room and at the machine.Made for excellence – performance for the most demanding tasks
The digitalization of industry is fundamentally changing requirements, processes, and working methods. The pace is increasing. Data volumes are growing at an enormous rate. The complexity, too. The new SIMATIC high-end IPCs are designed for this: with top performance and extremely fast system response. The SIMATIC high-end IPCs incorporate powerful technology to be able to process and save large volumes of data quickly, e.g. on test stations, in demanding visualization tasks or industrial image processing. This includes Intel processors of the 8th generation, fast UHD onboard graphics, 64 GB DDR4 RAM, M.2 NVMe SSD storage medium and 3 x Gigabit Ethernet, and numerous highly modern interfaces. Moreover, the new devices come with the option of a pre-installed Windows 10 Enterprise 2016 LTSB or Windows Server 2016 operating system. All components are optimally coordinated for use in data-intensive processes.
E series devices achieve up to 100 percent better performance than their predecessor models, whatever the configuration.
Made for options – flexibility for maximum freedom
The requirements for a suitable Industry PC are as varied as the applications and plant and machine concepts for which they are used. Moreover, the requirement, applications, and concepts can change over time. That is why the new series of SIMATIC high-end IPCs is also designed for maximum flexibility – for high individuality, scalability, and expandability. This is already evidenced in selection of the device type: whether installed in the control room, the control cabinet, or directly at the machine - the new series provides you with the right device for every application. You can choose between a rack, box, and panel PC. They can be individually configured thanks to numerous interfaces and slots, and expanded as required. For example, multi-monitoring with up to six monitors is possible with an additional PCIe graphics board.
Moreover, the new devices with their further developed housing concept are intermountable with their predecessor versions. This enables simple integration into existing machine concepts and use in existing plants without extra effort.
Made for high-end – industrial design for stringent demands
Made for individuality – product variety for every installation location
Made for industry – uncompromisingly reliable
By choosing the SIMATIC high-end IPCs, you opt for top product quality, availability and planning certainty – and that in the most hostile industrial environments. Our industry PCs are specially developed and manufactured for the stringent demands of industry.Made for perfection – experience quality
Whether in development, component design, component selection or production, when it comes to product quality, we do not make any compromises. For this reason, SIMATIC high-end IPCs, like all SIMATIC Industry PCs, are developed and manufactured at Siemens in Germany according to the highest quality standards. They are manufactured at a constant temperature and air humidity in climate-controlled production halls. In-house test laboratories and special test procedures ensure that all technical specifications are met and the devices also work perfectly in continuous operation.
To ensure that the SIMATIC high-end IPCs arrive intact at the location where they will be used, they are packed with especially high quality and in accordance with the transport guidelines.
Made for 24/7 – system availability for continuous operation
Plants and machines must run reliably – in the toughest environmental conditions. By choosing SIMATIC high-end IPCs, you are opting for reliability first: equipped with a newly developed, especially robust industry design, the devices of the high-end series are designed for reliable 24/7 continuous operation in an industrial environment, at ambient temperatures from -20 °C to +50 °C. Not only the rugged housing, dust protection, EM compatibility and high resistance to shock and vibrations but also redundant power supply ensure high system availability.
For safe and convenient remote diagnostics and maintenance, the new SIMATIC high-end IPCs have integrated Active Management Technology Intel AMT. In addition, status LEDs and the pre-installed diagnostic software DiagBase permit fast system diagnostics of all devices.
Made for ages – delivery availability for more than one decade
Whether for day-to-day operation, for your expansions or machine and plant concepts - with SIMATIC high-end IPCs, you benefit from high planning certainty. For the device concept of this series, we offer you delivery availability of five to six years from market introduction – and additionally a repair and spare part service for a further five to six years. This means: you can count on long-term availability for up to 11 years.
Made for simplicity – useful tools and information
Learn more about SIMATIC Industry PCs in general and the new high-end series in particular, to equip your production for the digital age. Here, you will find more information, technical data, manuals, and many other important links!Made for news – stay up to date
SIMATIC high-end IPCs are being developed further step by step so that you are ideally equipped for digital dimensions today and tomorrow. Here, we keep you constantly informed about new products, interesting applications, technical articles, events, and much more.Selection and ordering
SIMATIC high-end IPCs – made for digital dimensions
SIMATIC high-end Industry PCs are an excellent choice for demanding applications in the digital factory and production. Whether SIMATIC IPC647E and SIMATIC IPC847E rack PCs, the SIMATIC IPC627E box PC or SIMATIC IPC677E panel PC – you can configure and order them all in our Industry Mall.