Communication and Software

Siemens offers reliable products for the entire portfolio, from analyzers to interfaces and software. Highlights include our Analyzer System Manager (ASM): This software tool offers all functions, from monitoring analysis systems and optimizing device performance to measured value quality to maintenance planning and even reporting of the most important KPIs

PIA Life Cycle Portal: The tool for selecting, planning, ordering, commissioning, and maintenance

Configure your devices here

Communication and Software

Automated Monitoring and Validation of your Analytical Devices

Our analyzers have standardized field bus communication interfaces, such as Modbus, Profibus, etc. We provide coordinated software tools for commissioning, diagnosis, and remote access. The Analyzer System Manager (ASM) is a monitoring system which helps improve device performance, including measured value quality, and optimize maintenance planning based on the device data. ASM lets you visualize the device performance, evaluate plant KPIs, and establish the basis for predictive maintenance with the aid of data analytics.

The operating and monitoring system Analyzer System Manager (ASM)

The Analyzer System Manager is a PC-system for monitoring, management and optimization of analyzers. The relevant information from different analyzers is collected via various communication protocols and saved in a central database. Using the user-friendly operator interface, it is possible to access measured value trends, device states and statistical evaluations, for example, or to start test routines for validation of the results. With the collected information you can analyze long-term performance developments of your installed base which supports you to predict maintenance need and optimize your service. A comprehensive reporting module with predefined reports is available to document the evaluations. 

All information at a glance

Analyzer System Management solution is collecting analyzer data to enable centralized monitoring of analytical systems.  ASM allows the users to validate and calibrate manually, semi-automatically, or automatically all analyzers from a central control room. With the comparison and analysis of validation results and using the process values of dosing units and information of Laboratory Information Management Systems (LIMS), a reliability and quality can be reached. 

 

Analyzer performance and possible deviations can be monitored and statistically evaluated through individual rule-setting or through usage of ASTM rules.  Through long-term analysis of deviation developments possible maintenance need in future can be recognized and service activities can be planned and optimized. Needed functionalities for maintenance planning and documentations are provided through ASM.

 

ASM provides Key Performance Indicators (KPIs) of your installed base such as e.g. availability to the analyzers and displays these in customized reports which can be used for internal reporting. Also occurred warnings of analyzers or open and solved maintenance tasks can be shown beside other views.  

 

ASM integrates analyzers from Siemens and 3rd party products with various communication protocols in Siemens own homogeneous environment. ASM integrates current analyzer measurement data based on standard industrial communication protocols from the analyzer directly, as well as from other Process Control Systems.  The scalable system grows along with the customer requirements as ASM projects are adapted to customer specific requirements. A wide spectrum of analyzers with various communication protocols is integrated on a Simatic controller.

Benefits at a glance

  • Get transparency of your analyzer performance through long-term data collecting, deviation monitoring and comprehensive visualization of analyzer performance and results
  • Increase the measurement performance of your analyzers through increased reliability
  • Reduction of operating costs due to higher data quality and transparency
  • Optimize service activities due to predictive maintenance which also supports to avoid unplanned device downtime
  • Reporting and documentation of analyzer performance also for long-term view is possible through ASM for management purposes
  • Integration of a wide spectrum of analyzers with various communications protocols on a common user interface

We offer a comprehensive software package with intuitive operation for communication and control of Siemens analyzers, such as MAXUM Ed. II and GA 700.

Continuous process gas analytics, extractive

  • SIPROM GA
    SIPROM GA is a free software program for communication between your PC or laptop and Series 6 or ULTRAMAT 23 analyzers. It is used for parameter assignment, maintenance and diagnostics. SIPROM GA accesses analyzers either directly from your PC or via an RS 485 port or Ethernet gateway
  • SIMATIC PDM
    SIMATIC PDM (Process Device Manager) is a universal, vendor-neutral tool for the configuration, parameter assignment, commissioning, diagnostics and maintenance of intelligent field devices. Series 6, ULTRAMAT 23 and SIPROCESS GA700 gas analyzers can all be configured and monitored with this software. SIMATIC PDM can also be integrated into the SIMATIC PCS 7/STEP 7 configuration environment to monitor the entire plant. The PC and analyzers can communicate via Ethernet and Profibus.

Continuous process gas analytics, in-situ

  • LDSComm
    For service and maintenance purposes, LDS 6 and SITRANS SL can send and receive data over an Ethernet connection. This service and maintenance tool can check and adapt the device status and calibration parameters from a remote location. If required, a complete system check can even be conducted remotely. If servicing is required, the necessary information can be sent by modem to Siemens service staff, who will then carry out the necessary measures remotely. This remote maintenance and diagnostics function is realized with a standard LAN modem.

Process gas chromatography

  • Gas Chromatograph Portal
    The Gas Chromatograph Portal workstation software, an upgrade of the 'System Manager' and 'EZChrom' software, enables simple monitoring and parameter assignment of Advance Maxum, Maxum edition II and MicroSAM gas chromatographs connected to Ethernet. This intuitive software allows access to, for example, device status, analytical results, parameters and chromatograms. The Gas Chromatograph Portal workstation software also includes tools for data logging, reporting and network monitoring of connected devices.
  • MAXUM OPC Server
    The 'MAXUM OPC Server' software tool collects measured values, device status, analytical results etc. from Maxum edition II and MicroSAM gas chromatographs connected to Ethernet, and makes this data available to higher-level systems, for example the process control system, via an OPC DA server.

The reliable operation of analysis devices is crucial to process management. Measured values must be collected, corrected, and transmitted for this purpose. Siemens offers different communication capabilities, such as Modbus and Profibus, which can be selected according to your needs

Modbus

Modbus is a communications protocol for data transfer. In the petrochemical industry, Modbus is widely used for connecting measuring and control devices to process control systems (PLCs). Most PLCs can be fitted with interfaces for Modbus communication. Modbus interfacing enables the reliable transmission of information over just one data line. It can be used both to read information from analyzers and to control certain functions. A distinction is drawn between Modbus RTU, Modbus ASCII (both based on serial field bus communication) and Modbus TCP (Ethernet-based).

 

Modbus is supported by MAXUM edition II, SITRANS SL and SIPROCESS GA700

Profibus

PROFIBUS (Process Field Bus) is a standard for fieldbus communication. The two main versions are:

  • PROFIBUS DP (distributed I/O), designed for the efficient exchange of data at the field level. This is where the central automation devices such as the PLC/PC communicate with distributed field devices over a high-speed serial connection. Data exchange with the distributed devices is primarily cyclical.
  • PROFIBUS PA (Process Automation) is used for communication between measuring and process devices, actuators and process control systems or PLC/DCS in process engineering. PROFIBUS PA is not a separate bus: it is a version of PROFIBUS with a physical layer designed for process automation (transmission layer). PROFIBUS PA is also suitable for hazardous atmospheres thanks to power limitation.

PROFIBUS DP and PROFIBUS PA are supported by Series 6 and ULTRAMAT 23 gas analyzers.

OPC DA

OLE for Process Control (OPC) is a vendor-neutral software interface. It enables standardized access from Windows applications to field devices, for example. OPC has a typical client/server architecture. Standard OPC DA (Data Access) is available for Maxum edition II und MicroSam data transfer.

NAU - Network Access Unit

The Network Access Unit (NAU) is an input/output station for Siemens process chromatographs. It can be used to centrally access, process and relay data. The NAU is used if the electronics system cannot be connected close to the analyzers, there are not enough inputs/outputs in the Maxum edition II/MicroSam, or installation in a central control room is required. This significantly reduces the wiring required to the control room. The data can also be provided via Modbus.

Get an overview of our portfolio, everything about process analytics and more

Setting standards with measurement technology

Downloads, support, and services

Information at a glance

Whether you are looking for contacts at your location, have technical questions, or need spare parts, we have clearly summarized the essential additional information for you below.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Here for you to answer all your questions

We are represented worldwide with production facilities and system integration centers. Each center, whether in Houston, Singapore, or Karlsruhe, has its own sales, engineering and assembly teams, service and logistics hotlines and well-equipped training centers. In addition, our employees have a global presence and are familiar with all relevant local requirements, guidelines, and standards.

Your direct line to Siemens

Contact your regional partner