SIPLUS extreme Controllers

Controllers for extreme requirements
SIPLUS extreme controllers in standard and fail-safe versions are the right choice for all automation tasks under extreme conditions.
Basic Controllers
The Basic Controllers are the best choice for automation tasks in a standard and error-proof execution, since they provide comprehensive functions, integrated IOs and one particularly space-saving design.
The SIPLUS extreme variants are interpreted especially for particularly demanding environmental conditions. They are characterized by their special refining and offer significant advantages:
Protection from medial impact (aggressive chemical, biological and mechanically active gases and salt mist) and condensation
High reliability across an extended temperature range in the start-up phase as well
as during operationSaving costs, since no additional heating or cooling is required
High productivity and investment protection through minimal downtimes and performance losses
Altitude up to 5000 meters
Advanced Controllers
For complex automation tasks the Advanced Controllers from Siemens are the right choice. They show a high system performance and are therefore even suitable for large systems with various components up to complete plants.
Due to the seamless integration in the TIA-Portal a high efficiency is achieved, which prepares plants for rapidly changing markets, shorter product life cycles and increasing pressure on costs and competition.
Whenever the standard is no longer sufficient due to especially demanding environments, the SIPLUS extreme Advances Controller provides advantages thanks to its refining:
Protection from medial impact (aggressive chemical, biological and mechanically active gases and salt mist) and condensation
High reliability across an extended temperature range (-40 to 70°C), in the start-up phase as well as during operation
Saving costs, since no additional heating or cooling is required
High productivity and investment protection through minimal downtimes and performance losses
Altitude up to 5000 meters
Distributed Controllers
SIPLUS extreme Distributed Controller for series machine with low space available and machines with distributed architecture
SIPLUS extreme Distributed Controller - the central processing units of ET 200
The ET 200 components combine compactness and flexibility and are suitable for standard- and failsafe applications in the medium power range with decentral architecture and series machines with low space.
LOGO! Logic module
LOGO!
Simple installation, minimum wiring, easy programming: That’s LOGO!, the intelligent logic module from Siemens. The logo control system is perfectly suited for small-scale automation projects and makes life much easier by easily replacing time switches and relays, counters and protective relays. Discover the benefits of this unique turnkey logo control logic module control solution for yourself.
In addition to the outstanding features of LOGO!, the refined SIPLUS extreme variants offer:
Protection from medial impact (aggressive chemical, biological and mechanically active gases and salt mist) and condensation
Protected from condensation (ice formation is allowed!)
High reliability across an extended temperature range in the start-up phase as well as during operation
Saving costs, since no additional heating or cooling is required
High productivity and investment protection through minimal downtimes and performance losses