Contact us

SIPLUS extreme RAIL – maximum performance on the rails and trackside

Components used in rail applications have to work safely and reliably at all times, even under extreme conditions such as major temperature fluctuations, condensation, impacts, and vibration. The SIPLUS extreme RAIL portfolio gives you access to controllers and components that meet these requirements at the highest level. SIPLUS extreme RAIL products comply with railroad standards and resist all k…
Components used in rail applications have to work safely and reliably at all times, even under extreme conditions such as major temperature fluctuations, condensation, impacts, and vibration. The SIPLUS extreme RAIL portfolio gives you access to controllers and components that meet these requirements at the highest level. SIPLUS extreme RAIL products comply with railroad standards and resist all k…