Contact us

SIPLUS I/O Systems

With SIMATIC ET 200 a wide range of I/O systems is available - for solutions in the control cabinet or without a control cabinet directly at the machine, as well as for applications in hazardous area. In addition to the outstanding features of the SIMATIC I/O Systems, the refined SIPLUS extreme variants enhance the application area of I/O devices for control cabinets.
With SIMATIC ET 200 a wide range of I/O systems is available - for solutions in the control cabinet or without a control cabinet directly at the machine, as well as for applications in hazardous area. In addition to the outstanding features of the SIMATIC I/O Systems, the refined SIPLUS extreme variants enhance the application area of I/O devices for control cabinets.