SIPLUS Industrial Controls

Easy and direct connectivity
SIPLUS Industrial Controls is the flexible and modular motor management system for motors in the low-voltage range under extreme environmental conditions.
SIPLUS SIMOCODE pro 3UF7 Motor Management and Control Devices
SIPLUS SIMOCODE pro represents the flexible and modular management system for motors in the low-voltage range.
It can be easily and directly connected to your automation system via PROFIBUS DP.
This ensures reliable operation with zero maintenance in the extended temperature range as well as in corrosive gas atmospheres.