SIMATIC ET 200M
SIMATIC ET 200M is the modular I/O station for the control cabinet with high density-channel applications for SIMATIC S7-300. The ET 200M system can be used for standard as well as failsafe applications. Within the ET 200 family, ET 200M embodies the main line of distributed I/O systems for process control applications with SIMATIC PCS 7. It offers a wide range of I/O modules in S7-300 design, inc…
SIMATIC ET 200M is the modular I/O station for the control cabinet with high density-channel applications for SIMATIC S7-300. The ET 200M system can be used for standard as well as failsafe applications. Within the ET 200 family, ET 200M embodies the main line of distributed I/O systems for process control applications with SIMATIC PCS 7. It offers a wide range of I/O modules in S7-300 design, inc…