Contact us

FibroLaser - linear heat detector

When a fire breaks out in tunnels, halls, parking garages, cable trays, or on conveyor belts, fast action is required. In such a situation, it’s about protecting lives, minimizing material assets damage and avoiding costly outages. To meet these challenges, Siemens offers the linear heat detection system (new: line type heat detection system) FibroLaser™, a worldwide proven solution that also repr…
When a fire breaks out in tunnels, halls, parking garages, cable trays, or on conveyor belts, fast action is required. In such a situation, it’s about protecting lives, minimizing material assets damage and avoiding costly outages. To meet these challenges, Siemens offers the linear heat detection system (new: line type heat detection system) FibroLaser™, a worldwide proven solution that also repr…