Contact us

Linear smoke detectors

The linear smoke detector is the best choice for areas with limited access. It provides early detection of smoke-forming flaming fires in high-ceiling buildings like high-bay warehouses, atria or libraries. As these application areas have a high ceiling, point type detectors prove to be impractical. The linear smoke detector works according to the reflection principle: It sends infrared light to a…
Siemens linear smoke detectors
The linear smoke detector is the best choice for areas with limited access. It provides early detection of smoke-forming flaming fires in high-ceiling buildings like high-bay warehouses, atria or libraries. As these application areas have a high ceiling, point type detectors prove to be impractical. The linear smoke detector works according to the reflection principle: It sends infrared light to a…