SIMOTICS low-voltage motors for line and converter operation
With SIMOTICS, Siemens offers the most comprehensive range of low-voltage motors worldwide. SIMOTICS three-phase motors are the optimum selection for all applications in a power range extending from 0.09 all the way up to 5300 kW. The motors can either be directly connected to the line supply or fed from SINAMICS converters for variable-speed operation. Our low-voltage motors can be used worldwide…
With SIMOTICS, Siemens offers the most comprehensive range of low-voltage motors worldwide. SIMOTICS three-phase motors are the optimum selection for all applications in a power range extending from 0.09 all the way up to 5300 kW. The motors can either be directly connected to the line supply or fed from SINAMICS converters for variable-speed operation. Our low-voltage motors can be used worldwide…