SIMOTICS HV C water-jacket-cooled

SIMOTICS HV C water-jacket-cooled

Very space-saving and efficient in harsh environments

The SIMOTICS HV C water-jacket-cooled is a new motor which as a result of its optimized cooling concept, has been made even more compact. They are used in the widest range of industry sectors - such as oil & gas, paper, chemical industry or steel. In these sectors, they are used to drive compressors, blowers, refiners, crushers and air separation systems. At the same time, the SIMOTICS HV C water-jacket-cooled is predestined for extreme installation locations as dirty, aggressive and salt-laden air is reliably prevented from entering the motor. Additional optimization has also resulted in a low weight design, even quieter operation and a further improved vibrational behavior, which ensures smooth operation and in turn maximum service life for the plant or system.

Benefits at a glance

  • Valuable space is freed up for applications where space is restricted, e.g. onboard ships and offshore platforms
  • Completely insensitive with respect to pollution, chemicals and salt mist
  • Lower transport and installation costs
  • Extremely long lifetime as a result of the optimized temperature distribution
  • Further optimized work conditions as a result of the very quiet operation
  • Extremely reliable with a long service life
  • Optimized vibration behavior for extended plant and system lifetimes
  • Minimized cabling costs
  • Increased flexibility in plants and systems and simplified installation as a result of the variable terminal box position
  • Maximum system transparency and higher productivity by integrating into digital system concepts
  • Optimized cooling system for uniform and even cooling – where hotspots are reliably avoided
  • Extremely high power density for a space-saving design
  • Low weight
  • Integrated cable routing
  • Vibration-optimized mounting foot design
  • Predestined for energy-saving converter operation as a result of the optimized cooling system
  • Extremely low maintenance water jacket cooling system
  • Data matrix code so that mobile devices can quickly and simply access individual motor data
  • Condition data can be analyzed using digital service concepts, also cloud based

Technical data overview

Power range
Up to 2.5 MW
Shaft height
450 – 560 mm
No. of poles
2 – 8
Voltage range
Degree of protection
IP55 – IP66
Cooling type
IC71 W
Operation mode
VSD / DOL
Explosion proof

Special topics