SIMOTICS HV M

Higher degree of reliability
Motors employing a modular cooling concept for applications in sectors such as oil & gas, petrochemical, chemical, steel, shipbuilding, cement, fiber, water & wastewater and power generation. The lifecycle costs are extremely important and these make the SIMOTICS HV M motor so attractive. Especially for motors driven by variable speed drives the optimization for SINAMICS low voltage converters and for the complete drive train offers lower costs during the whole lifecycle due to best performance values. The SIMOTICS HV M motors save energy, require little maintenance and operate reliably over their long motor lifetime. This is complemented by a high degree of mechanical stiffness and a weight-optimized and noise-dampening design.