Looks different and packs a lot more!

SIMOTICS FD Flexible Duty motors
SIMOTICS FD motors optimized for converter operation are the basis for a cost-effective overall system comprising motor and converter with high power density. The cast iron enclosure makes the motor rugged and durable. When operated as variable-speed drive, SIMOTICS FD motors are especially efficient. The combination of SIMOTICS FD motors and SINAMICS low-voltage converters is especially cost effective, as motor and converter are precisely harmonized and coordinated with one another. The motors are based on a leading-edge modular system, which provides the optimum motor to address the widest range of requirements. They are available with different cooling methods – extending all the way to water cooling.
SIMOTICS FD - Highlights
The SIMOTICS FD motor series covers a power range from 200 kW to more than 1,800 kW and is optimized for operation with SINAMICS frequency converters. Due to their innovative modular concept and rugged cast iron housing, the motors are ideally suited for all applications. They have a compact and low-noise design and are characterized by flexibility and high power density.Overview of the product range
With an extensive range of versions, the motors are extremely versatile and can address the widest range of applications and sectors, guaranteeing energy efficient operation. Special variants of SIMOTICS FD motors specifically address the marine and crane domains. In addition to versions for safe areas, a special version is also available for hazardous Zone 2 and hazardous zone 22 – with a comprehensive range of international certificates. In addition to classic motor applications, Siemens offers its SIMOTICS FD as energy storage version; this smooths energy peaks in cyclic processes, therefore generating a clear value-added for customers. The unique, global service concept guarantees the highest degree of reliability.SIMOTICS FD (Flexible Duty) IEC low-voltage motors for converter operation can be deployed in a wide range of applications.
- Pumps, fans, compressors
- Conveyor belts
- Centrifuges and extruders
- Cranes, winches and hoisting gear
- Presses
- Paper machines
- Rolling mills and marine applications
SIMOTICS FD motors are the versatile solution for your application. They are deployed in the widest range of industries, for instance steel, plastics, oil & gas, energy as well as in the marine sector.