SIMOTICS GP General Purpose motors

Lightweights for standard applications

General Purpose motors with an aluminum enclosure are suitable for a wide range of standard drive tasks in the industrial environment. The design and architecture of the motors ensure maximum flexibility and minimum installation costs. Users benefit from integral lifting eyes, screw-on feet, reinforced bearing end shields with optimum mechanical properties and easily accessible terminal boxes. Encoders, brakes and separately driven fans can also be easily added. Thanks to their especially low weight, they are predestined for applications in pumps, fans and compressors. But they can also be reliably deployed in conveyor systems and lifting gear.

Configure and order SIMOTICS GP General Purpose motors quickly and easily

Configure & buy

SIMOTICS GP - product selection

Overview of the product range

In addition to line motors, two converter-optimized motor lines are available for variable-speed converter operation. You can quickly commission your SIMOTICS GP motors based on the motor code for predefined converter parameters.
SIMOTICS GP - system overview

An overview of the technology

Motor version
Asynchronous motor optimized for line operation
Asynchronous motor optimized for converter operation (VSD10)
Synchronous reluctance motor optimized for converter operation (VSD4000)
Power and voltage range

0.09 kW to 45 kW 

For all usual voltages

2.2 kW to 15 kW 

400 V (50 Hz) / 

460 V (60 Hz) / 

500 V (50 Hz) / 

690 V (50 Hz)

0.55 kW to 52 kW 

400 V (50 Hz) / 

460 V (60 Hz)

Frame sizes and types of construction
63 to 200 in all of the usual types of construction
100 to 160 in all of the usual types of construction
80, 90, 112, 132 to 200 in all of the usual types of construction
Rated speed
750 - 3600 rpm
1500 / 1800 / 2610 / 3600 / 5220 rpm
1500 / 1800 / 2610 rpm
No. of poles
2 / 4 / 6 / 8 / pole-switching
2 / 4
4
Efficiency classes

IE1 = Standard Efficiency 

IE2 = High Efficiency 

IE3 = Premium Efficiency 

IE4 = Super Premium Efficiency 

NEE = NEMA Energy Efficient acc. to NEMA MG Table 12-11 

NPE = NEMA Premium Efficient Motors acc. to NEMA MG1 

Table 12-12

System efficiency IES1/IES2 acc. to EN 50598 in a drive system with SINAMICS G120, PM240

Motor efficiency class IE4 acc. to Norm IEC 60034-30-2.

System efficiency IES2 acc. to EN 50598 in a drive system with SINAMICS G120, PM240

SIMOTICS GP - Downloads and Support

More information about SIMOTICS GP

Find downloads, support and services for the topic SIMOTICS GP.