First choice for maximum dynamics and precision

Key visual SIMOTICS L

SIMOTICS L-1FN3 Linear motors

SIMOTICS L-1FN3 motors are linear drives in compact design featuring superior performance / force density. They are characterized by wear-free force transmission. SIMOTICS L-1FN3 motors fulfill the highest requirements placed on dynamics, contour accuracy and precision and are optimized for operating high-performance machine tools and production machines. Water-cooled SIMOTICS L-1FN3 motors are available in two versions: for peak load and continous load.

Quickly and simply configure and order SIMOTICS L-1FN3 linear motors

Configure directly online

Applications

SIMOTICS L-1FN3 – the modular industry standard

The water-cooled SIMOTICS L-1FN3 was specially developed for use in machine tools and has been the proven standard for linear motion for years. Its modular principle offers you a comprehensive range of practically wear-free and therefore low-maintenance motor variants in seven different widths with up to five different lengths and several types of action.

 

The motors are designed for operation with SINAMICS S120 converters.

 

The water-cooled SIMOTICS L-1FN3 motors are available in two versions – for peak load operation and continuous load operation.

SIMOTICS 1FN3 Benefits

With a linear motor, every movement sits perfectly

Whether accuracy, precision or economy of applications with linear motion – you are always right with the SIMOTICS L-1FN3.

The benchmark for directly driving linear axes

The main advantage of linear direct drive technology is the extensive avoidance of the effects of elasticity, play, and friction, as well as natural oscillation in the drive train. This results in a higher dynamic response and increased precision. 

 

Highlights:

  • Highest precision linear motion with high dynamic performance
  • Enormous force density in a compact design
  • Highest traversing velocities for all applications
  • Large air gap, therefore extremely rugged against external influences
  • Wide range of options depending on the application profile
  • Wear-free drive components 
  • Low lifecycle costs of machines 
  • Milling, turning and grinding machines
  • Laser machining centers 
  • Handling systems 
  • Oscillators
  • Test setups
System overview

SIMOTICS L-1FN3 - system overview

The water-cooled SIMOTICS L-1FN3 motors are available in two versions: for peak load operation as well as for continuous load operation.
SIMOTICS L-1FN3
Maximum feed force*
Speed*
Overload capacity*
peak load
up to 20.700 N
up to 836 m/min
up to 2,75 x Fn
continuous load
up to 17.610 N
up to 435 m/min
up to 1,7 x Fn
*Depending on the version and type
 
 
 
LTS and LTSE complete linear motor axes

The complete package together with SKF Motion Technologies

The LTS/LTSE complete linear motor axes from SKF Motion Technologies are units comprising a slide top and a base which are supplied ready for installation and operation. A profile rail guide, the primary and secondary motor parts, a linear encoder including limit switches, limit position dampers and cable trailing device connection are fully integrated into the complete linear axis.
  • Ready-to-install complete solution for linear movements incl. linear guide, slide, linear motor, encoder and power chain
  • Linear motors are used together with SINAMICS S120 converters
  • Naturally cooled 1FN3 linear motor with rib cooling, integrated in Siemens drive technology (configuration/commissioning tools)
  • Customer-specific adaptations of the complete solution possible in coordination with SKF Motion Technologies

You can obtain more information by contacting our partner, SKF Motion Technologies:

 

SIMOTICS L Downloads and Support

More information about SIMOTICS L

Find downloads, support and services for the topic SIMOTICS L.

Simply configure and order

Configure and order your SIMOTICS L-1FN3

You can easily and quickly configure the SIMOTICS L-1FN3 linear motors with the Siemens Drive configurator and then order it via the IndustyMall ordering system.

Quickly and simply configure and order SIMOTICS L-1FN3 linear motors

Configure directly online