Power and Gas

Our business

We bring power to the people

The Power and Gas Division offers utilities, independent power producers, engineering, procurement and construction companies (EPCs), and oil and gas customers a broad spectrum of products and solutions for the environmentally-compatible and resource-saving generation of power from fossil fuels and renewable sources of energy and for the reliable transportation of oil and gas.  

What we do

Our portfolio is perfectly matched to the challenges of a dynamic market and includes the following:

  • Gas turbines with capacities ranging from 4 to 567 MW. Our gas turbines offer high efficiency, reliability, and environmental sustainability, qualities that in turn deliver low lifecycle costs and make power plants highly profitable.
  • Steam turbines in the performance range from <10 kW to 1,900 MW with a long tradition in manufacturing process and as ongoing development.
  • Generators in the power range from 25 to 2,235 MVA. Our expertise is based on more than 100 years of experience in the development and production of generators on an installed fleet of more than 3,500 machines.
  • Integrated power plant solutions that offer concepts for gas-fired plants at highest quality from extended power train to full turnkey power plants.

From decentralized industrial applications to heavy duty power plants – we deliver tailored OEM power plant solutions, focusing on your overall business success by increasing turnover, reducing costs and improving profitability. Whatever your challenge is, we are with you from the start with the most complex portfolio to cover your needs from Instrumentation & Controls components to power trains up to full turnkey solutions.

Power and Gas Solutions