#SiriusCommand for commanding, signaling and detecting applications
SIRIUS command, signaling and detecting devices are first choice wherever information is exchanged between humans and machines. They are compact, robust, can be mounted quickly and easily, and offer flexible communication functions.
Everything for perfect command, signaling and detecting applications
SIRIUS command, signaling and detecting devices make things easy for demanding electrical engineers. Also available in secure versions, the devices guarantee the reliable exchange of information between humans and machines.
Comprehensive portfolio of command, signaling and detecting devices
From pushbuttons, indicator lights, and two-handed operation consoles to cable- and foot-operated switches, signaling columns, and integrated signal lamps, the comprehensive SIRIUS Command portfolio contains the right command and signaling device for every communication situation between humans and machines. Secure versions are also available under the SIRIUS Safety Integrated label for shutting down machines under hazardous conditions. This gives machine operators absolute control over every situation.
In electrical engineering and assembly applications, all the devices excel with their easy handling. They can be mounted quickly and without errors. And a major benefit of the devices, which are perfectly designed down to the last detail, is their excellent suitability for the special requirements of many different industries.
They are also very practical thanks to their flexible communication capabilities. They offer optimal connection options that require no additional time and effort.
SIRIUS command and signaling devices can withstand a great deal during everyday operation, functioning reliably under even the harshest conditions. Thanks to their modern design and cutting-edge engineering, the attractive devices also fit in with any decor.
With their numerous benefits – from excellent design and reliability to cost-effectiveness – SIRIUS command and signaling devices are a key part of the perfect control panel. That’s control perfection with SIRIUS industrial controls.
Attractive and easy to assemble
All SIRIUS command and signaling devices, from pushbuttons and integrated signal lamps to cable-operated switches and signaling columns, can be mounted easily and quickly without errors. They also look good, as their modern design clearly yet subtly underscores the high standards of quality engineering work.
Robust and secure
Heat, cold, water spray, dust, and shock are unavoidable phenomena in many industrial processes. But they are not a problem for SIRIUS command and signaling devices, which operate reliably and error-free under even the harshest conditions. Secure versions of the devices are also available under the SIRIUS Safety Integrated label for shutting down machines under hazardous conditions.
The right choice for all communication needs
Perfectly designed down to the last detail, SIRIUS command and signaling devices are ideal for a countless applications and accommodate the special requirements of many different industries. And the devices are faster than all the others when it comes to communication: They provide optimal connection options for nearly any application with no additional time and effort required.
Control perfection in all areas of industrial controls
SIRIUS industrial controls: consistently coordinated components for starting, protecting, switching, commanding, signaling, monitoring, and responding that are comprehensively designed, usable worldwide without modification, and suitable for all applications in the area of industrial controls.
SIRIUS command and signaling devices are continuously undergoing development to equip the controls to reliably handle all current and future requirements. Learn all about the most important innovations!
Exclusive information on new trends, products, applications and solutions relating to the control panel. Stay tuned!
Por favor utilize outro browser (Google Chrome, Internet Explorer, Safari…)
Parece que está a usar um browser que não é totalmente compatível Por favor, note que podem haver restrições locais e usabilidade. Para uma melhor experiência, sugerimos que faça o download da versão mais recente de um browser compatível: