SIRIUS Control

#SiriusControl for controlling and protecting
SIRIUS Control offers the largest available switching device portfolio in the market. A completely new generation of circuit breakers, contactors, overload relays and load feeders in seven sizes up to 250 kW is ready for use. The benefit of the modular system lies in its modular set-up of the components across all sizes. Everything fits together!
Everything you need for controlling and protecting
With SIRIUS Control, you always have the right solution at hand. SIRIUS is a modular system with a uniform design and a multitude of potential combinations. You also benefit from more than 50,000 pretested and approved combinations for the most common applications. High-quality CAx data simplifies electrical engineering and saves you time during panel building.
Simplify your electrical planning with the new Load Feeder Configurator+
Dimension switching devices in next to no time with the new Load Feeder Configurator+ (IEC) in the offline version of the TIA Selection Tool. It automatically provides you with the correct cable cross-sections and short-circuit values for fuseless load feeders.
Efficient switching, protection, control, and monitoring of motors
Today everything has to go faster. The trend toward digitalization increases the pressure on industry. What technologies should be used for starting and monitoring motors? Are there any tips and tricks for planning control cabinets more efficiently, while still complying with the standards?Efficiently wiring switching devices
What connection technology do you use for your switching devices? Have you tried spring-type technology before? Why not compare conventional screw-type technology with the latest spring-type technology now? We show you how to connect your switching devices and install them quickly and error-free.
Perfect combination of the right switching devices
With the SIRIUS modular system’s combination options, you can create your own custom solution for your specific application. The strength of the system lies in its modular construction covering all sizes, the functionality of the devices for a multitude of applications, and comprehensive, standard-compliant planning. This facilitates your procedures and speeds up your planning processes.