Dry-Running Protection of Centrifugal Pumps in Ex-Areas

Our practical white papers give an overview and show economic solutions

For the safe operation of centrifugal pumps which are used to convey flammable fluids and/or which are installed in hazardous areas, dry-running protection is absolutely essential.

 

Until now, centrifugal pumps have been protected against dry running in hazardous areas of the chemical industry by special sensors. However, these sensors are susceptible to faults and require intensive maintenance. With the active power-based dry-running detection for centrifugal pumps in Ex-areas, Siemens offers a new solution. Additional monitoring devices or sensors for detecting dry running of the pump become superfluous. The result: With the new technology, you ensure reliable explosion protection in accordance with ATEX and IECEx criteria and save costs and time for commissioning and maintenance.

 

 

Register now! You will then receive by email two white papers on technology and certification for effective dry-running protection, prepared for you by our experts. In addition, we keep you up to date on and provide you with related topics from industrial control technology.