Sinorix Silent Extinguishing with inert gases

For safe and quiet extinguishing in data centers and server rooms
Sinorix Silent Extinguishing Technology from Siemens reliably protects IT operations and minimizes the risk of business interruptions following a fire extinguishing system discharge. The heart of the technology is the Sinorix Silent Nozzle. It is ideally suited for use with Sinorix CDT systems. Sinorix CDT is a regulated extinguishing system that uses inert gas as extinguishing agent. What makes Sinorix CDT outstanding is its cylinder valve, which has a pressure-regulating function. It allows the extinguishing agent to be released into the flooding zone at constant mass flow throughout the entire flooding time. This eliminates the peak at the beginning of a discharge and thus lowers the noise level. Inert gases are environmentally friendly, offer outstanding extinguishing properties for electrical hazards and do not leave any residue when deployed.
Silent Extinguishing Technology
Several years ago the fire protection industry became aware of potential disruptions to magnetic hard disk drives and storage systems during the discharge of gas extinguishing systems. We analyzed the problem and the findings concluded that all currently available magnetic hard disk drives are noise-sensitive. With our intelligent Sinorix Silent Extinguishing Technology, we offer safe and quiet extinguishing for data centers and server rooms. The heart of the technology is the Sinorix Silent Nozzle. The Silent Nozzle and associated measures can prevent noise-induced disruptions to hard disk drives and entire storage systems in data centers and server rooms.