Our most robust high-end motion control system

Failure rates tending to zero

Our SIMOTION P PC-based motion control system combines the robustness and openness of an industrial PC with full motion control capabilities. SIMOTION P is ideally suited for tough conditions, since the IPC design uses no rotating components such as fans or hard drives.

Perfect choice of components, from drives to controls: the drive design tool SIZER for Siemens Drives significantly facilitates technical engineering.

Drive design tool SIZER

SIMOTION P

The perfect combination of an industrial PC with real time-capable motion control

High performance yet flexible: the SIMOTION P industrial PC impresses with its powerful PLC and full motion control functions.

Adaptable with no compromise on performance

With its broad range of PLC and motion control functionalities, SIMOTION P is suited for a wide range of applications, and its open Windows operating system makes it easy to integrate.

SIMOTION P scores with excellent flexibility – when selecting operating systems and processors, assembly options, or the wide range of communication interfaces.

Thanks to the latest PC processing architecture and cycle times of 0.250 ms with PROFINET IRT, SIMOTION P is also a strong performer.

How you benefit with SIMOTION P

Find out more about standard and embedded solutions with SIMOTION P!

View different SIMOTION P versions

Broad range of applications

A robust solution for standard and embedded applications

SIMOTION P is characterized through motion control integrated in a Windows-based industrial PC – in both the standard and embedded versions.
SIMOTION P
P320-4E
P320-4S
Configuration
Multi-axis system
Multi-axis system
Minimum cycle time for user task
0,250 ms
0,250 ms
Maximum number of axis
128
128
Operating system
Windows Embedded Standard 7
Windows 7 Ultimate
Processor
 Intel i3 processor  
Intel i7 processor
Memory
CFast intern / CFast accessible
SSD intern / CFast accessible

Integrated in the TIA Portal

SIMOTION P is also available in the P320-4 Standard and P320-4 Embedded versions with all motion control and PLC functionalities in the Totally Integrated Automation Portal (TIA Portal). The seamless engineering saves you time and money.

❯ Find out more about the TIA Portal

Downloads and support

Additional information

Find out more about the opportunities of using SIMOTION P to make your production even more flexible and efficient.
References

SIMOTION P in successful use

SIMOTION P impresses today in almost every possible application. Prominent customers that demand strong performance together with minimal maintenance effort rely on the proven industrial PC from Siemens. 

Maximum flexibility with SIMOTION P

Did you know?

You can use SIMOTION P to control several industrial flat panel versions using a keyboard, mouse, or touch screen. This is a benefit for mechanical engineers who require systems for control and display on a single hardware unit.   Our experts will be happy to help you identify the right configuration for your application.

The product configurator for your specific motion control solution.

Configure now