Solutions for residential burners

Extensive application area
Siemens offers a broad range of components for use with forced draft oil and gas burners. The application area is extensive and covered by a comprehensive range of products. LME burner controls for gas and LMO for oil ensure reliable burner operation. These products have proven their worth in millions of installations and set market standards. Every LME and LMO burner control features a multi-color LED for status indication: Green for operation, yellow for burner startup, and red for lockout. To simplify diagnostics, the fault code can be output via the LED. Whether plug-in base or ready mounted and wired unit – it’s the customer’s choice. Actuators in different versions control the air dampers in multi-stage or modulating mode. Flame detectors for intermittent operation are used in connection with yellow- or blue-flame burners.
OEM Portal registration
For further in depth information register for the OEM Portal to get access to our exclusive resources.