SICHARGE D – the future of DC fast charging
Dynamic and flexible, the SICHARGE D compact charger (IEC standard) offers numerous built-in opportunities. Take advantage of our superior technology and ease your decision process – and build a future-ready charging infrastructure.Leave your mark on the market!
The SICHARGE D compact chargers give you a leading edge, allowing you to support your customers with four unique features.
Today’s solution for the challenges of tomorrow
With a long-lasting investment like fast-charging technology, it’s not just a matter of what’s currently in demand. Just as important are the options for tomorrow’s operation. With SICHARGE D, these options are available already today.Image height adjustment and expanded functionality
The integrated 24” user-friendly adjustable screen allows your customers to easily operate the SICHARGE D charger at the most convenient height. Future chargers will operate as part of integrated business processes, and allow more functions than just charging. With its large flexible screen, the SICHARGE D is already prepared to support this expanded functionality.
Intuitive navigation
The SICHARGE D ValueScreen allows customers to intuitively navigate along the entire charging journey – for extra ease-of-use, especially for drivers that are unfamiliar with charging at a SICHARGE D charger.
SICHARGE D is ready to integrate your ecosystem for added value, let us develop together!
Value added examples:
• Charging stations bonus points
• Airport schedule
• Menu ordering integration
• Service planning at car dealers … and many more
All chargers can be upgraded to 300 kW
With our SICHARGE D you are ready to meet the rising demands for fast charging. Your charger can easily be upgraded with additional power modules guaranteeing minimum downtime: plug-and-play. After restarting, the system is automatically reconfigured and delivers upgraded power.
Charge up to five cars with a single system
Easily extendable with additional dispensers, the SICHARGE D charging system gives you ultimate flexibility and optimized parking space utilization. Easily accessible by up to five electric vehicles charging in parallel (4 x DC and 1 x AC) at any SICHARGE D compact charger.
Charging tailored to actual demand
Electric vehicle with high charging capacity can consume up to 300 kW on any DC outlet, depending on configuration. In case two vehicles are charging in parallel, the available power will be automatically shared according to their individual demand, optimizing the charging time.