Damper actuator family for HVAC applications

Save time and costs with OpenAir

Powerful actuators for HVAC applications: Are installation difficulties your biggest challenge? Or unusual locations? And are costs still a major determining factor for you? Stay on the safe side with the OpenAir air damper actuators – always right for your application. 

  • 2 to 35 Nm, 125 to 250 N; 2 to 150 s
  • Low energy consumption with price, high-efficiency motors
  • Reduced installation time with self-centering shaft adapters
  • Easily wired with error-free wiring guide
  • Durable housing ensures long life-cycles
  • Worldwide applications: UL approved and CE compliant