Protipožiarna ochrana systémov skladovania elektrickej energie s Li-iónovými akumulátormi

Systémy skladovania elektrickej energie s Li- iónovými akumulátormi obsahujú vysokoenergetické akumulátory v kombinácii s ľahko zápalnými elektrolytmi. Li- iónové akumulátory majú taktiež sklon k rýchlemu vznieteniu. Požiar v takýchto skladovacích zariadeniach môže mať značný finančný vplyv na podnik. Preto je potrebné však rozpoznať tak požiar elektrolytu ako aj jeho plynov. Nevyhnutné je aj rýchle hasenie, čo môže zabezpečiť použitie automatizovaných hasiacich systémov. Tak možno včasným rozpoznaním a rýchlym hasením zabrániť vzniku kritických situácií.
Protecting what matters
Since their market launch in the early 1990s, lithium-ion batteries have found their way into a wide variety of applications including stationary energy storage in smart grids. This is an application that is predicted to grow rapidly, not least because of the increasing expansion of renewable energy generation and the associated decentralization and stabilization requirements of such energy sources. Li-ion battery storage systems cover a large range of applications from generation to consumption, helping to stabilize frequency and voltage, and balance variations in supply and demand.Stationary lithium-ion battery energy storage systems – a manageable fire risk
Li-ion batteries combine high energy materials with highly flammable electrolytes. Early and reliable fire detection is therefore a must when designing fire protection systems for Li-ion battery systems. Rapid extinguishing is also essential and can be ensured by the use of automated extinguishing systems using an appropriate agent.
Earliest possible detection with aspirating smoke detection FDA241
The FDA241 detects electrolyte vapor early and reliably, due to the patented dual-wavelength optical detection technology. In accordance with normative requirements, two independent FDA241s are required to trigger the activation of the automated extinguishing system. The positioning of the aspiration points must take the airflow generated by the air conditioning system into account. The FDA241 is the ideal solution for early detection of electrical fires. In addition to controlling the automated extinguishing system, the fire protection system triggers all other necessary control functions.
Safe and sustainable fire suppression and extinguishing with Sinorix N2
Sinorix N2 extinguishing systems extinguish electrical fires, contain initial thermal runaway, stop propagation of thermal runaway and reliably prevent the spread of secondary fires. Fire extinguishing and suppression systems for this risk are to be designed as total flooding systems with remaining oxygen concentration below 11.3 % [remaining oxygen concentration of 11.3 % corresponds to 45.2 % extinguishing agent concentration, the EN15004 agent concentration for nitrogen for class high hazard risks] [depending on the electrolyte used, higher extinguishing concentrations may be necessary*]. A holding time of 30 minutes not only allows the fire brigade time to react, but also deters possible delayed runaways.
*Our tests have shown that the lower the remaining oxygen concentration, the better the protection against explosive combustion of electrolyte vapor.
White paper: Fire protection for Li-ion battery energy storage systems
Li-ion batteries combine high energy materials with highly flammable electrolytes. Early and reliable fire detection is therefore a must when designing fire protection systems for Li-ion battery systems. Rapid extinguishing is also essential and can be ensured by the use of automated extinguishing systems using an appropriate agent. This paper discusses the development of a managed-risk fire protection concept for stationary Li-ion battery energy storage systems.