Retrofit of MICROMASTER to SINAMICS

Increased power and functionality to address even more applications
Requirements placed on motors and drives are continually increasing. At some point, in one generations of devices constraints are reached that can no longer be resolved using the existing technology and a new approach must be found. With our new generation of SINAMICS drives, you are well-placed for the future and can offer your customers an increased security of investment
Customer benefits
Wide range of hardware versions for various applications
Integrated and certified safety functions as standard without requiring any additional components
Safety-related communication via PROFIsafe
Depending on the converter, “Safe Torque Off (STO)”, “Safe Stop (SS1)”, “Safe Brake Control (SBC)”, “Safely Limited Speed (SLS)”, “Safe Speed Monitoring (SSM)” as well as “Safe Direction of Rotation (SDI)” can be used
Simpler Engineering
Faster comissioning
Easier to diagnose and troubleshoot
Simpler to connect to the control system
Wide range of hardware versions for various applications
Push-through mounting for simplified cabinet cooling
Modular design for reduced spare parts inventory (G120/G120P)
Distributed installation without electrical cabinet in an IP55 design (for G120P)
Parameters are cloned instead of programming
- Simple data exchange using a memory card
Straightforward series commissioning
Simplified device replacement when service is required
Integrated DC link reactor
Lower costs and less space as an input reactor is not required
Allows longer motor cables to be used
Simplified device replacement when service is required
Success Stories
Contact us
Suradet: SuradetS@siemens.com
Office : +66 (34) 323501-159
HotlineIADT.TH@siemens.com
Toll free : 001 800 1808 8888
Address:
Siemens Ltd. (Rayong Service Center )
190/2 Moo.6190/2 Moo.6 Tambon Noen Phra, Mueang Rayong District
Rayong 21150, Thailand