The most independent controller in automation

Top performance for PC-based automation: S7-1500 Software Controller

Enjoy the benefits of the S7-1500 controller on Industrial PCs together with high-level languages such as C++. The software controller operates absolutely independently of the Windows system, which ensures the controller’s continued operation during restart or even in the event of a Windows failure.

Stay informed: TIA Portal Keep up-to-date about the latest developments regarding the TIA Portal

Subscribe to Newsletter

System overview

SIMATIC S7-1500 Software Controller – the perfect choice for PC-based automation

The SIMATIC S7-1500 Software Controller offers the advantages of the SIMATIC S7-1500 standard controller on Industrial PCs. For you, this means top performance and maximum user-friendliness.

Winning functionalities

SIMATIC S7-1500 Software Controller – the solution for the toughest demands

The S7-1500 Software Controller runs on Siemens SIMATIC Industrial PCs completely independently of the operating system. It thus combines the advantages of SIMATIC controllers with those of PC-based automation without affecting the acknowledged high reliability and system availability of the SIMATIC controllers. The advantages of independence from the operating system are evident as soon as the controller is started.

Fail-safe control for all functions

The SIMATIC S7-1500 Software Controller is the only software controller with integrated safety functions. Thanks to Safety Integrated, an additional safety controller is not needed. There’s just one system for standard and fail-safe applications – which means substantial advantages in terms of engineering efficiency, safety, and user-friendliness.

Safety Integrated provides for the simple connection of PROFIsafe devices via PROFIBUS and PROFINET. With SIMATIC STEP 7 Safety Advanced and in the TIA Portal, users create their programs using the same engineering and operating concept for standard and fail-safe tasks. Data consistency functions automatically synchronize standard and fail-safe program components.

Learn more about SIMATIC Safety Integrated

Efficient engineering in the TIA Portal

The Totally Integrated Automation Portal (TIA Portal) provides you with complete access to the entire digitalized automation, from digital planning to integrated engineering to transparent operation. The new version shortens your time-to-market thanks in part to simulation tools, increases the productivity of your plant through additional diagnostic and energy management functions, and offers you greater flexibility thanks to a connection to the management level.

TIA Portal offers flexible cloud solutions, virtual commissioning with a digital twin, coordinated collaboration in interdisciplinary teams, greater transparency, and integrated energy management.

Learn more about the TIA Portal

TIA Portal Tutorial Center

SIMATIC S7-1500 Software Controller versions

Standard CPU

The SIMATIC S7-1500 Software Controller enables you to implement control tasks on a SIMATIC IPC with Windows. The software controller shows its strengths especially when special automation functions have to be integrated using the C or C++ programming language, or when a direct connection of Windows software to the Software Controller is required.

  • Standard CPU S7-1500 Software Controller CPU 1507S
  • Integrated Motion Control functionalities for controlling speed-controlled and positioning axes, support for external encoders, cams/cam tracks, and measuring inputs 
  • Integrated Web server for diagnostics and with the option of creating user-defined Web pages
  • SIMATIC ODK 1500S for the development and integration of control functions and applications with the high-level language C/C++
  • Integrated Ethernet and PROFIBUS interfaces

Fail-safe CPU

As a fail-safe CPU, the SIMATIC S7-1500 Software Controller enables PC-based automation solutions even for safety-related control tasks on a SIMATIC IPC with the Windows operating system. The software controller shows its strengths especially when special automation functions have to be integrated using high-level languages or when a direct connection of Windows-based software to the Software Controller is required.

  • SIMATIC S7-1500 Software Controller CPU 1507S F
  • Integrated Motion Control functionalities for controlling speed-controlled and positioning axes, support for external encoders, cams/cam tracks, and measuring inputs 
  • Integrated Web server for diagnostics and with the option of creating user-defined Web pages
  • SIMATIC ODK 1500S for the development and integration of control functions and applications with the high-level languages C, C++, C#, and VB
  • Integrated Ethernet and PROFIBUS interfaces
Learn more about the SIMATIC S7-1500 Software Controller

Download Brochure

Download screensaver

Free screensaver for your PC

Download the S7-1500 Software Controller screensaver

Download now

References

Staunch users of SIMATIC S7-1500 Software Controller

Have a look at application examples and industry-specific solutions that may be of interest to you.