Increase your efficiency. Save time and personnel costs.
Cerberus Test is a Cloud-enabled smartphone App created to streamline testing of Cerberus fire detectors. While testing detectors, service technicians will be able to easily verify via text-to-speech that the right detector text is shown at the panel. Reduce the time and effort needed for periodic maintenance and testing with just one person conducting all the maintenance work.How to connect your sites?
The Connect X300 gateway is our quick and simple solution to connect your already existing customer sites to the Cloud and to enable the integration of Cerberus Portal. It gives you read and write access to all the connected devices. And it supports a multitude of protocols and thus the connection to multiple building disciplines. It is easily installed and commissioned without IT infrastructure changes. Data is encrypted and the integrated firewall can be customized to project needs.