SITOP PSU6200. High performance. Focused diagnostics.
The all-around power supply for a wide range of applications. Now also for Ex environments!
With award-winning industrial design, space-saving width, optimized terminals, comprehensive diagnostic options, and high operational reliability: SITOP PSU6200 is the extremely high-performance power supply for 12, 24 and 48 V standard applications. The power supply units offer comprehensive functions and features for focused diagnostics, fast installation, and dependable operation. The new 1-phase variants PSU6200 Ex can also be used in potentially explosive environments.
For even higher availability, combine the 1-phase and 3-phase power supply units with the all-around SITOP add-on modules. These include the new buffer module SITOP BUF1200, the redundancy modules SITOP RED1200 and selectivity modules SITOP SEL1200, and SITOP SEL1400 in an attractive design to match the SITOP PSU6200.