SIDOOR - Automatic door control systems for railway applications

SIDOOR for rail applications

Area of application: Platform screen gates, gap fillers and interior railway doors

High numbers of people demand uncompromising safety and reliability. Thanks to the optional PROFINET connection, additional unimagined maintenance and diagnostic options are available for the mechanics.

Do you want to learn more? Our SIDOOR experts are happy to answer your questions!

Contact

Innovation

Reliable mobility

Railway Communication and Control

Project examples for railway applications

Automation of platform screen doors and gates (PSD / PSG) with SIDOOR ATE530S

Based on standard automation technology and the fast PROFINET connection, both platform screen doors as well as gates can be used quickly, safely and energy-efficiently. Centrally installed firmware updates and compliance with the SIL 2 standard according to IEC 62061 are other important points. The controller can also be used under extreme environmental conditions and is also available in versions for an extended 

temperature range.

Automation of gap bridging with SIDOOR ATE530G

The project-specific solutions for sliding or folding steps close the gap between platform edge and train. Safe and independent passenger exchange for handicapped persons or, for example, baby carriages is possible without any problems. The requirements for fast extension and retraction speeds are met with high reliability and compliance with clamping forces.

Automation of interior railway doors with SIDOOR ATD400T

Our control system for interior railway doors complies with all relevant standards: EN 50155 (electrical safety), EN 14752 (in regard to force and energy), EN 50121-3-2 (EMC), IEC 61373 (vibration/shock) as well as the current fire protection standard for components in rail vehicles DIN EN 45545-2, HL3 (Hazard Level 3). In addition, there is the time-saving single-button operation for complete commissioning as well as push-to-open and push-to-close functions.

Controller for special application

Controller for special application

Trendsetting technology – designed down to the smallest detail

System Platform Screen Doors and Gates PSD/PSG

With SIDOOR, Siemens is moving with the trend towards equipping stations with platform screen doors that are suitable for use in a variety of platform barrier systems. Intelligent door control drive, consisting of the SIDOOR ATE530S or SIDOOR ATE531S control unit and the SIDOOR MED280 EC direct drive or the SIDOOR MEG251 EC gear drive. 

 

Can be directly integrated into the PROFINET environment via the RJ45 interface with integrated switch.

PSD Controller Series 

SIDOOR ATE53xS

Maximum weight to be moved

280 kg or 250 kg

 

Opening width

0.35 to 5 m

PROFINET variant

SIDOOR ATE530S:

With 2x PN ports and railway standard specific protective coating.

Extended variant

SIDOOR ATE531S:
With 2x PN ports and railway standard specific protective coating
Additionally with an extended temperature range (thanks to active ventilation)

Additional interfaces

RS485 (USB via optional adapter - SIDOOR SOFTWARE KIT)

Operating temperature

SIDOOR ATE530S Coated:
-25 °C to +50 °C

 

SIDOOR ATE531S:
-25 °C to +70 °C

Standard for EMC

EN 61000-6-2 / EN 61000-6-4 /

EN 61326-3-1 / EN 50121-3-2 /

EN50121-4 / EN50121-5

Standard for safety

EN 60950-1 / EN 60335-1 /

EN 14752 / EN ISO 13849-1

Cat. 2 PL d / IEC 62061: SIL 2

Degree of protection

IP20

Dimensions (W x H x D)

320 x 60 x 80 mm

Optional accessories

SIDOOR DIN rail holder

SIDOOR SOFTWARE KIT

SIDOOR SERVICE TOOL

Corresponding EC motors:

SIDOOR MEG251 * and SIDOOR MED280
*) as left and right gear output variant

Matching power supplies

SIDOOR TRANSFORMER

SIPLUS PSU300S 20A

Perfectly coordinated portfolio

Gap filler - SIDOOR ATE530G

SIDOOR ATE530G with protective coating - controllers for gap bridging

 

  • Extends one step up to 30 kg within 1 s up to a maximum of 163 mm against a fixed stop
  • Project-specific EC motor
  • Ice function: A higher extension force can be generated within the first 50 mm (adjustable)
  • Version with additional, transparent protective coating to prevent impairment or damage due to moisture and air pollutants
  • Certified according to DIN EN 50657: 2017 (Basic Integrity)

SIDOOR ATD400T Solution for railway interior doors

The drive can operate interior railway doors with a total weight of up to 180 kg, and consists of a controller, a maintenance-free drive unit and a geared motor.

Push-to-open and push-to-close function: The controller automatically detects a DOOR OPEN / DOOR CLOSE command if a door is pulled manually by more than 2 cm in the opening/closing direction.

Controller

SIDOOR ATD400T
Maximum weight to be moved
180 kg

Opening width

0.3 to 5 m

Version

Relay

Additional interfaces

RS485 (USB via optional adapter - SIDOOR SOFTWARE KIT)

Operating temperature

-25 °C to +70 °C

Ambient temperature class
according to EN 50155

T3

Standards

EN 50155, EN 50121-3-2, EN 45545-2, EN 61373

Degree of protection

IP20

Dimensions (W x H x D)

320 x 60 x 80 mm

Optional accessories

SIDOOR Software Kit

SIDOOR Service Tool

Corresponding DC motors:

SIDOOR MDG180 * DIN EN 45545-2

*) as left and right gear output variant

Support Services

Siemens Industry offers a wide range of online and technical support services: Online Support, Technical Support, Application Support and Managed System Services.

Spare parts service

The spare parts services from Siemens Industry are available worldwide and ensure smooth and fast delivery of spare parts – and therefore optimum system availability.

SITRAIN - Digital Industry Academy

Advanced education and training for all Siemens industrial products – directly from the manufacturer, customized, using the latest methods. 

TIA Selection Tool

Create your SIDOOR project quickly and with guidance. All current SIDOOR products can be configured in the correct dependency. Every possible selection is explained and illustrated with product pictures. The product comparison is provided for better decision-making. With such a configuration, nothing can be forgotten or end up incorrectly in the shopping basket. Finally, the order can be placed directly or passed indirectly to your system.

SIDOOR in the Siemens Industry Mall