SINEMA Remote Connect: Management platform for remote networks

Image of laptop with SINEMA Remote Connect

Easy remote access for teleservice and remote maintenance

SINEMA Remote Connect lets you access remote plants or machines conveniently and securely, even if they’re integrated into other networks.

Would you like to know more?

Contact us

Image of a monitor with the user interface of a management platform

Promotional package: SINEMA Remote Connect and SCALANCE 

Find out how easy secured remote access can be – with SCALANCE and SINEMA Remote Connect, the management platform for remote networks. Try it out – with our discounted promotional packages.

SINEMA Remote Connect – Overview

Easy, convenient, and secure

SINEMA Remote Connect – the management platform for remote networks – is a server application that enables the simple management of tunnel connections (VPN) between headquarters, service technicians, and installed machines or plants.

Establishing the connection for secured remote access is very easy. The service technician and the machine to be serviced establish separate connections to a SINEMA Remote Connect server, where the identity of the participants is determined by exchanging certificates. Only then is remote access to the machine granted.

 

The connection to SINEMA Remote Connect can be established via wireless communication, DSL, or existing private network structures. We offer a comprehensive portfolio of SCALANCE industrial routers for connecting to remote networks.

Application example

With SINEMA Remote Connect, machines from serial production can easily be connected via remote access – even if they have identical IP addresses. SINEMA Remote Connect offers NAT functionality for this purpose. Users can conveniently connect any machine via an address book function. Dedicated Device Access allows only authorized users to access selected machines.

Select and order SINEMA Remote Connect directly

Siemens Industry Mall

SCALANCE M industrial routers

The SCALANCE M portfolio includes mobile wireless routers as well as routers for wired communication. The routers have been proven in a variety of applications that require industrial remote access, such as telecontrol, teleservice, and much more.

 

> Learn more

Security components for networks

SCALANCE S Industrial Security Appliances support our Defense in Depth industrial security concept. They safeguard automation networks and connect seamlessly to the security structures in office and IT environments.

 

> Learn more

KEY-PLUG SINEMA RC

The KEY-PLUG is used for the automatic backup of configuration or configuration data. It also activates the connection to SINEMA Remote Connect on the SCALANCE routers.

 

> Learn more

Benefits at a glance

Easy remote access for teleservice or remote maintenance

That's why SINEMA Remote Connect is the first choice when it comes to remote access to distributed plants or machines.
References

Remote access for teleservice or remote maintenance in practice

Companies around the world rely on SINEMA Remote Connect for easy remote access for teleservice or remote maintenance. Here are a few success stories.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support

Service offers

To remain competitive over the long term, companies in industry must ensure – and ideally increase – the availability and productivity of  machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries

Contact

How can we help you?

If you have any questions, comments, or feedback, please feel free to contact us. We’re ready to help.

Важные ссылки