The heart of efficient automation – integrated engineering

Integrated Engineering
The increasingly complex processes in industrial manufacturing result in more requirements on automation technology regarding performance, functionality and efficiency. The key is integrated engineering – Siemens supplies the answer with the current automation technology and its base, the TIA Portal.
Prepare your engineering system or engineering process for the challenges of tomorrow
All important automation components are integrated into the TIA Portal, so you can program everything from controllers, peripherals, and drives to HMI, safety, and motion control or even energy management. A consistent database and libraries with commonly used functions make engineering faster and even easier.
Reduce your engineering time
The TIA Portal lets you integrate all the key components in your automation project:
Safety, security, control, HMI, drives, decentralized peripherals and now also motion control and power distribution. Fewer repeated inputs, a shared database and a standardized user interface for all tasks help reduce your engineering time.
- NEW: Drive solutions – an integral part of the TIA Portal
Thanks to the powerful combination of SIMATIC S7-1500 T-CPU and the servo drive SINAMICS V90 with PROFINET
- NEW: Electrification as an integral component
Thanks to integration of the 3VA molded case circuit breaker and the 7KM PAC measuring devices - NEW: Network integration and hardware diagnostics for all SIMATIC IPCs
Thanks to PC Station 2.1
Weniger Abstimmungsaufwand durch systemgestützte Synchronisation
With TIA Portal Multiuser Engineering, multiple people can access a project at the same time. Synchronization is automatic. You can flexibly process tasks and complete them simultaneously – both device-oriented and task-based.
- NEW: Work on a project together as part of a team
And administer it flexibly on a server using Multiuser Engineering - NEW: Promote corporate standards
Using basic definition and administration in the TIA Portal - Easy to combine HMI and PLC
By using the substitute PLC - Shared online commissioning
Observe a control system with up to five developers online simultaneously
Fix errors to minimize extra work
You reduce the amount of extra work by reliably identifying errors and quickly correcting them with numerous programming code templates. Many new and efficient diagnostic tools as well as cyclical system test recordings provide help in analyzing sporadic errors during commissioning.
- NEW: Targeted support with multiple program code templates
Thanks to the new help system - NEW: Many new and efficient diagnostic options
Such as content-based comparison and new diagnostic functions - Cyclical system test recordings
During commissioning and to analyze sporadic errors thanks to integrated trace functionality
Create solutions faster
Develop your solutions even faster thanks to automatic generation of HMI visualization with the SIMATIC Visualization Architect (SiVArc), fast and easy machine and plant diagnostic, efficient energy management system implementation as well as automatic program creation using software generators that are linked via the TIA Portal Openness interface.
- NEW: Automatic generation of HMI visualization
Using the SIMATIC Visualization Architect (SiVArc) - NEW: Fast and simple machine and plant diagnostics
Using automatic code generation and graphic monitoring display with machine and plant diagnostic (SIMATIC ProDiag) - NEW: Easily implement efficient energy management
Thanks to the intuitive configuration of measuring components and automatic generation of the PLC program using SIMATIC Energy Suite - NEW: Automatic program generation by using third-party systems to control the TIA Portal
Via the public API TIA Portal Openness
Avoid extra work
Thanks to the comprehensive library concept, you can easily reuse all project objects and thus avoid extra work. Safeguard your specialist knowledge over the long term with know-how-protected blocks, and easily further develop existing systems and projects in TIA Portal.
- Easily reuse all project objects
Including a versioning and update function thanks to the comprehensive library concept - Reliably safeguard expertise over the long term
dUsing know-how-protected blocks - Easily refine existing plant and projects in the TIA Portal
Using supported migration of existing projects
Discover the whole TIA Portal software portfolio
With the TIA Portal you integrate not only the basic software (STEP 7, WinCC, SINAMICS Startdrive, SIMOCODE ES and SIMOTION SCOUT TIA) but benefit also from additional functionalities with new options like TIA Portal Multiuser Engineering and energy management with SIMATIC Energy Suite in a single interface.